IESNA:LM-63-2002
[TEST]P948519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24214
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2841.1 3557.3 4204.7 4705.9 5114.6 5345.9 5454.6 5493.4 5689.6 6109.6
6803.3 7679.5 8541.9 9230.6 9833.1 10383 10730.5 10819.3 10605.5 10064.3
8971.9 7083.3 5847.1 4897.2 3878.5 2728.6 1793.6 1257.4 981.2 847.4
768.7 646.2 547.5 190 92.5 15 0
2841.1 3582.3 4236 4745.9 5120.9 5374.6 5504.6 5540.9 5703.4 6082.1
6723.3 7582 8428.2 9140.6 9749.3 10299.3 10711.8 10860.5 10724.3 10265.5
9353.1 7608.2 6083.3 5108.4 4102.2 2974.8 1956.1 1319.9 1012.4 877.4
776.2 656.2 552.5 235 98.7 18.7 0
2841.1 3551 4192.2 4707.2 5108.4 5399.6 5560.9 5629.6 5757.1 6097.1
6643.3 7405.7 8218.2 8934.4 9513.1 9975.6 10409.3 10620.5 10566.8 10200.5
9466.8 8268.2 6590.8 5420.9 4422.2 3329.8 2223.6 1477.4 1092.4 907.4
801.2 697.5 597.5 456.2 232.5 27.5 0
2841.1 3551 4173.5 4687.2 5115.9 5444.6 5664.6 5779.6 5899.6 6162.1
6568.3 7159.5 7862 8535.7 9078.1 9523.1 9896.8 10199.3 10280.5 10160.6
9719.3 8900.6 7750.7 6389.6 5108.4 3969.7 2776.1 1777.4 1212.4 922.4
796.2 691.2 590 470 330 128.7 0
2841.1 3446 4049.7 4577.2 5029.7 5429.6 5748.4 5959.6 6094.6 6302.1
6639.5 7073.3 7634.5 8205.7 8719.4 9161.9 9521.8 9841.8 10069.3 10130.6
10009.3 9636.8 8914.4 7822 6545.8 5242.1 3906 2574.8 1617.4 1084.9
827.4 734.9 638.7 487.5 328.7 102.5 0
2841.1 3391 3936 4449.7 4924.7 5364.6 5764.6 6080.8 6295.8 6497.1
6749.5 7112 7532 8030.7 8533.2 9033.1 9458.1 9790.6 10041.8 10249.3
10410.5 10356.8 10130.6 9616.8 8729.4 7579.5 6100.8 4678.4 3146 1942.4
1259.9 861.2 623.7 377.5 190 50 0
2841.1 3286 3759.7 4243.5 4713.4 5174.6 5619.6 6015.8 6344.6 6608.3
6875.8 7168.3 7489.5 7889.5 8348.2 8868.1 9403.1 9919.3 10376.8 10779.3
11145.5 11548 11729.2 11841.7 11816.7 11306.7 10333 8781.9 6729.5 4558.4
2631.1 1366.2 697.5 402.5 196.2 67.5 0
2841.1 3206 3586 4001 4430.9 4837.2 5273.4 5697.1 6104.6 6464.6
6824.5 7158.3 7460.7 7787 8129.4 8496.9 8923.1 9405.6 9933.1 10493
11104.2 11981.7 12690.4 13122.8 13615.3 13971.5 14017.8 13539.1 12294.2 10279.3
7489.5 4833.4 2463.6 1004.9 358.7 70 0
2841.1 3062.3 3329.8 3639.7 3979.7 4339.7 4705.9 5068.4 5427.1 5795.9
6182.1 6539.5 6928.3 7334.5 7757 8180.7 8650.7 9178.1 9761.8 10423
11195.5 12366.6 13529.1 14325.3 15341.4 16537.6 17817.5 18671.2 18488.7 16770.1
13231.6 8578.2 3638.5 1111.2 350 72.5 0
2841.1 3037.3 3303.5 3588.5 3909.7 4249.7 4597.2 4943.4 5285.9 5633.4
5975.8 6330.8 6705.8 7112 7532 7968.2 8453.2 8989.4 9589.3 10273
11044.2 12284.2 13455.3 14317.8 15403.9 16707.6 18105 18994.9 18826.2 16998.8
13152.8 8043.2 3082.3 851.2 275 62.5 0
2841.1 2942.3 3079.8 3264.8 3488.5 3732.2 3978.5 4237.2 4504.7 4774.7
5047.2 5328.4 5612.1 5912.1 6234.6 6575.8 6950.8 7375.7 7888.2 8473.2
9185.6 10318 11176.7 12024.2 13057.9 14301.5 15468.9 15975.2 15446.4 13430.3
9914.3 5518.4 1591.1 333.7 111.2 25 0
2841.1 2872.3 2949.8 3061 3214.8 3381 3562.3 3748.5 3937.2 4138.5
4334.7 4523.4 4718.4 4912.2 5117.1 5333.4 5560.9 5837.1 6157.1 6572
7172 7917 8424.4 8991.9 9670.6 10410.5 10915.5 10739.3 9856.8 8201.9
5923.3 3031 988.7 295 101.2 23.7 0
2841.1 2809.8 2821.1 2872.3 2956 3042.3 3156 3268.5 3379.8 3496
3597.3 3688.5 3764.7 3834.7 3883.5 3914.7 3946 3967.2 4002.2 4083.5
4278.5 4393.4 4414.7 4457.2 4523.4 4583.4 4419.7 3901 3161 2342.3
1592.4 902.4 452.5 191.2 92.5 32.5 0
2841.1 2678.6 2582.3 2532.3 2527.3 2547.3 2581.1 2618.6 2644.8 2661.1
2659.8 2628.6 2579.8 2511.1 2419.8 2308.6 2174.9 2036.1 1908.6 1789.9
1667.4 1558.6 1467.4 1392.4 1327.4 1261.2 1178.7 1067.4 913.7 707.5
515 378.7 262.5 168.7 96.2 27.5 0
2841.1 2557.3 2381.1 2303.6 2284.8 2301.1 2336.1 2373.6 2392.3 2387.3
2361.1 2314.8 2247.3 2163.6 2066.1 1966.1 1862.4 1758.6 1656.1 1543.6
1429.9 1327.4 1252.4 1207.4 1189.9 1192.4 1189.9 1154.9 1068.7 924.9
703.7 485 340 223.7 111.2 25 0
2841.1 2462.3 2249.8 2166.1 2169.9 2217.3 2269.8 2303.6 2306.1 2283.6
2239.8 2177.4 2103.6 2018.6 1928.6 1839.9 1746.1 1647.4 1546.1 1452.4
1381.2 1319.9 1278.7 1252.4 1229.9 1203.7 1162.4 1119.9 1067.4 983.7
856.2 672.5 441.2 243.7 116.2 25 0
2841.1 2371.1 2152.4 2096.1 2131.1 2196.1 2247.3 2272.3 2262.3 2223.6
2163.6 2092.4 2009.9 1928.6 1842.4 1758.6 1701.1 1632.4 1546.1 1477.4
1431.2 1369.9 1273.7 1197.4 1147.4 1098.7 1048.7 998.7 953.7 912.4
863.7 784.9 642.5 492.5 288.7 70 0
2841.1 2319.8 2101.1 2069.9 2129.9 2192.3 2243.6 2258.6 2234.8 2173.6
2099.9 2016.1 1926.1 1846.1 1777.4 1738.6 1692.4 1644.9 1598.6 1496.1
1404.9 1332.4 1259.9 1192.4 1122.4 1061.2 1001.2 946.2 888.7 822.4
757.4 698.7 612.5 528.7 370 143.7 0
2841.1 2276.1 2068.6 2064.9 2131.1 2191.1 2236.1 2241.1 2204.8 2138.6
2054.9 1962.4 1879.9 1803.6 1752.4 1708.6 1652.4 1576.1 1508.6 1427.4
1364.9 1294.9 1226.2 1163.7 1111.2 1057.4 999.9 941.2 872.4 796.2
712.5 638.7 543.7 411.2 272.5 113.7 0
2841.1 2251.1 2052.4 2063.6 2136.1 2194.8 2234.8 2227.3 2181.1 2102.4
2004.9 1913.6 1836.1 1777.4 1749.9 1683.6 1581.1 1462.4 1414.9 1374.9
1303.7 1248.7 1201.2 1131.2 1078.7 1037.4 983.7 919.9 843.7 759.9
668.7 628.7 541.2 353.7 257.5 157.5 0
2841.1 2246.1 2042.4 2064.9 2137.4 2197.3 2233.6 2223.6 2167.4 2078.6
1979.9 1889.9 1813.6 1777.4 1734.9 1651.1 1501.1 1402.4 1377.4 1328.7
1266.2 1198.7 1134.9 1086.2 1056.2 1029.9 981.2 921.2 848.7 764.9
676.2 698.7 557.5 372.5 283.7 105 0
2841.1 2246.1 2041.1 2068.6 2138.6 2198.6 2232.3 2227.3 2172.4 2079.9
1979.9 1888.6 1812.4 1778.6 1731.1 1646.1 1489.9 1403.7 1383.7 1327.4
1262.4 1188.7 1136.2 1071.2 1062.4 1029.9 979.9 921.2 853.7 763.7
678.7 688.7 478.7 385 280 101.2 0
